How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | G: | 1.94 |
| L: | 5.51 in | H: | 0.53 in |
| I: | 3.77 in | BF: | 0.41 |
| V: | 1.94 in | BE: | 0.38 in |
| AA: | 8.88 | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| BD: | 5.88 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| D: | 2.69 | AJ: | 5.88 |
| LL: | 2.12 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.455 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

