How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | V: | 1.94 in |
| AJ: | 7.25 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AA: | 8.88 | BF: | 0.53 |
| LL: | 2.12 in | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | T: | 1.188 |
| AK: | 8.5 | U: | 0.75 in |
| L: | 5.51 in | AF: | 0.19 |
| AB: | 4.07 | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Model Code: | 23YFC |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

