How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AA: | 8.88 |
| D: | 2.69 | V: | 1.94 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | AB: | 4.07 |
| AK: | 8.5 | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BF: | 0.53 |
| AG: | 4.65 | I: | 3.77 in |
| L1: | 8.76 in | G: | 1.94 |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

