How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | U: | 0.75 in |
| LL: | 2.12 in | BF: | 0.53 |
| I: | 3.77 in | L: | 5.51 in |
| T: | 1.188 | P: | 1.88 in |
| AB: | 4.07 | AJ: | 7.25 |
| V: | 1.94 in | G: | 1.94 |
| AG: | 4.65 | AK: | 8.5 |
| L1: | 8.76 in | AF: | 0.19 |
| AA: | 8.88 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Bore Code: | 19 |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.307 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

