How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 9 |
| P: | 1.88 in | BE1: | 0.5 in |
| L1: | 8.76 in | V: | 1.94 in |
| AJ: | 7.25 | U: | 0.75 in |
| L: | 5.51 in | LL: | 2.12 in |
| AF: | 0.19 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AG: | 4.65 | G: | 1.94 |
| T: | 1.188 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.07 |
| I: | 3.77 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.307 | Service Factor: | 1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

