How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | P: | 1.88 in |
| AK: | 8.5 | U: | 0.75 in |
| L1: | 8.76 in | AE2: | 0.56 |
| AA: | 8.88 | D: | 2.69 |
| T: | 1.188 | AJ: | 7.25 |
| L: | 5.51 in | BE1: | 0.5 in |
| AB: | 4.07 | BD: | 9 |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

