How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| L: | 5.51 in | BF: | 0.53 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 8.88 | H: | 0.53 in |
| I: | 3.77 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AB: | 4.07 | D: | 2.69 |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 8.5 | T: | 1.188 |
| U: | 0.75 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.83 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

