How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.188 |
| D: | 2.69 | AG: | 4.65 |
| L1: | 8.76 in | AF: | 0.19 |
| H: | 0.53 in | L: | 5.51 in |
| BD: | 9 | I: | 3.77 in |
| AA: | 8.88 | V: | 1.94 in |
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AB: | 4.07 | P: | 1.88 in |
| AK: | 8.5 | BF: | 0.53 |
| G: | 1.94 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 1.51 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

