How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 1.94 in |
| I: | 3.77 in | LL: | 2.12 in |
| D: | 2.69 | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| U: | 0.75 in | AG: | 4.65 |
| T: | 1.188 | L: | 5.51 in |
| AE2: | 0.56 | AA: | 8.88 |
| L1: | 8.76 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 25:1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

