How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 7.25 | D: | 2.69 |
| L1: | 8.76 in | AF: | 0.19 |
| L: | 5.51 in | AK: | 8.5 |
| I: | 3.77 in | P: | 1.88 in |
| AB: | 4.07 | BD: | 9 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 8.88 | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.51 | Series Code: | OE |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

