How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 7.25 |
| H: | 0.53 in | G: | 1.94 |
| BD: | 9 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| D: | 2.69 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AE2: | 0.56 | T: | 1.188 |
| AA: | 8.88 | L: | 5.51 in |
| AK: | 8.5 | L1: | 8.76 in |
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

