How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| AG: | 4.65 | D: | 2.69 |
| L1: | 8.76 in | I: | 3.77 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| BE1: | 0.5 in | T: | 1.188 |
| U: | 0.75 in | L: | 5.51 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

