How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| I: | 3.77 in | D: | 2.69 |
| AA: | 8.88 | L1: | 8.76 in |
| G: | 1.94 | LL: | 2.12 in |
| P: | 1.88 in | L: | 5.51 in |
| AJ: | 7.25 | AB: | 4.07 |
| V: | 1.94 in | T: | 1.188 |
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.75 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 43.8 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

