How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | L1: | 8.76 in |
| LL: | 2.12 in | G: | 1.94 |
| BF: | 0.53 | T: | 1.188 |
| D: | 2.69 | BE1: | 0.5 in |
| AB: | 4.07 | I: | 3.77 in |
| P: | 1.88 in | BD: | 9 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| U: | 0.75 in | AA: | 8.88 |
| AF: | 0.19 | L: | 5.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.89 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

