How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| BD: | 9 | AK: | 8.5 |
| AA: | 8.88 | I: | 3.77 in |
| AJ: | 7.25 | P: | 1.88 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | T: | 1.188 |
| BF: | 0.53 | AB: | 4.07 |
| L: | 5.51 in | D: | 2.69 |
| AF: | 0.19 | U: | 0.75 in |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

