How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 2.69 | L: | 5.51 in |
| V: | 1.94 in | BF: | 0.53 |
| AA: | 8.88 | AK: | 8.5 |
| T: | 1.188 | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | LL: | 2.12 in |
| AF: | 0.19 | L1: | 8.76 in |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.847 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

