How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 5.51 in |
| V: | 1.94 in | T: | 1.188 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AA: | 8.88 |
| U: | 0.75 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.56 |
| L1: | 8.76 in | AF: | 0.19 |
| I: | 3.77 in | AG: | 4.65 |
| P: | 1.88 in | D: | 2.69 |
| H: | 0.53 in | G: | 1.94 |
| LL: | 2.12 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 35 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

