How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AA: | 8.88 |
| V: | 1.94 in | AB: | 4.07 |
| AJ: | 7.25 | I: | 3.77 in |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.19 | G: | 1.94 |
| P: | 1.88 in | L: | 5.51 in |
| D: | 2.69 | AE2: | 0.56 |
| H: | 0.53 in | L1: | 8.76 in |
| AG: | 4.65 | LL: | 2.12 in |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| BD: | 9 | U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 29.2 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

