How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | P: | 1.88 in |
| AA: | 8.88 | AF: | 0.19 |
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.12 in | D: | 2.69 |
| AB: | 4.07 | BE1: | 0.5 in |
| L1: | 8.76 in | AG: | 4.65 |
| T: | 1.188 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BF: | 0.53 | U: | 0.75 in |
| AK: | 8.5 | G: | 1.94 |
| L: | 5.51 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Model Code: | 23YFC | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Bore Code: | 19 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

