How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | L: | 5.51 in |
| AG: | 4.65 | AJ: | 7.25 |
| U: | 0.75 in | AF: | 0.19 |
| AB: | 4.07 | AK: | 8.5 |
| I: | 3.77 in | P: | 1.88 in |
| D: | 2.69 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| L1: | 8.76 in | G: | 1.94 |
| BF: | 0.53 | AA: | 8.88 |
| T: | 1.188 | V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Model Code: | 23YFC |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

