How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 8.76 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| LL: | 2.12 in | U: | 0.75 in |
| V: | 1.94 in | G: | 1.94 |
| AA: | 8.88 | H: | 0.53 in |
| I: | 3.77 in | L: | 5.51 in |
| AF: | 0.19 | AK: | 8.5 |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AB: | 4.07 |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

