How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| BD: | 9 | AK: | 8.5 |
| V: | 1.94 in | L: | 5.51 in |
| U: | 0.75 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1.188 |
| AA: | 8.88 | LL: | 2.12 in |
| D: | 2.69 | BF: | 0.53 |
| AE2: | 0.56 | P: | 1.88 in |
| AJ: | 7.25 | I: | 3.77 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

