How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE1: | 0.5 in |
| V: | 1.94 in | P: | 1.88 in |
| AA: | 8.88 | T: | 1.188 |
| AJ: | 7.25 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | G: | 1.94 |
| AK: | 8.5 | BD: | 9 |
| AB: | 4.07 | U: | 0.75 in |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.53 | D: | 2.69 |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 0.455 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

