How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H: | 0.53 in |
| T: | 1.188 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| AG: | 4.65 | BE1: | 0.5 in |
| P: | 1.88 in | I: | 3.77 in |
| L1: | 8.76 in | G: | 1.94 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AA: | 8.88 |
| AE2: | 0.56 | BD: | 9 |
| AB: | 4.07 | L: | 5.51 in |
| LL: | 2.12 in | D: | 2.69 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

