How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | T: | 1.188 |
| D: | 2.69 | AJ: | 7.25 |
| U: | 0.75 in | BD: | 9 |
| AG: | 4.65 | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.53 |
| L: | 5.51 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.07 |
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 19 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YFC | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

