How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| L1: | 8.76 in | T: | 1.188 |
| AG: | 4.65 | BE1: | 0.5 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.53 |
| D: | 2.69 | U: | 0.75 in |
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 9 | AF: | 0.19 |
| G: | 1.94 | AJ: | 7.25 |
| L: | 5.51 in | I: | 3.77 in |
| P: | 1.88 in | AA: | 8.88 |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

