How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 3.77 in |
| BE1: | 0.5 in | T: | 1.188 |
| D: | 2.69 | U: | 0.75 in |
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.53 | L: | 5.51 in |
| AB: | 4.07 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 8.76 in | AG: | 4.65 |
| V: | 1.94 in | AA: | 8.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.83 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

