How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| I: | 3.77 in | AF: | 0.19 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 2.69 |
| P: | 1.88 in | T: | 1.188 |
| AJ: | 7.25 | L1: | 8.76 in |
| L: | 5.51 in | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

