How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 4.65 |
| V: | 1.94 in | AJ: | 7.25 |
| AE2: | 0.56 | D: | 2.69 |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 3.77 in | P: | 1.88 in |
| G: | 1.94 | BD: | 9 |
| H: | 0.53 in | L: | 5.51 in |
| BF: | 0.53 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AA: | 8.88 | BE1: | 0.5 in |
| AF: | 0.19 | L1: | 8.76 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.375 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

