How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AJ: | 7.25 | H: | 0.53 in |
| L: | 5.51 in | L1: | 8.76 in |
| AB: | 4.07 | AE2: | 0.56 |
| T: | 1.188 | U: | 0.75 in |
| P: | 1.88 in | BD: | 9 |
| AK: | 8.5 | G: | 1.94 |
| AG: | 4.65 | BF: | 0.53 |
| D: | 2.69 | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 25:1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

