How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| L1: | 8.76 in | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| L: | 5.51 in | T: | 1.188 |
| AE2: | 0.56 | AF: | 0.19 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 4.65 |
| D: | 2.69 | U: | 0.75 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AK: | 8.5 |
| AA: | 8.88 | I: | 3.77 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.51 |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

