How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | V: | 1.94 in |
| AG: | 4.65 | T: | 1.188 |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| G: | 1.94 | L1: | 8.76 in |
| U: | 0.75 in | AJ: | 7.25 |
| AA: | 8.88 | L: | 5.51 in |
| BD: | 9 | AB: | 4.07 |
| LL: | 2.12 in | BF: | 0.53 |
| D: | 2.69 | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 23YFC | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

