How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 5.51 in |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| BF: | 0.53 | P: | 1.88 in |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AF: | 0.19 |
| AB: | 4.07 | AG: | 4.65 |
| U: | 0.75 in | I: | 3.77 in |
| AK: | 8.5 | AJ: | 7.25 |
| AA: | 8.88 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

