How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 4.65 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.56 | BF: | 0.53 |
| P: | 1.88 in | U: | 0.75 in |
| AK: | 8.5 | D: | 2.69 |
| AB: | 4.07 | L1: | 8.76 in |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.188 | I: | 3.77 in |
| AA: | 8.88 | AF: | 0.19 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.04 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

