How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| AJ: | 7.25 | AA: | 8.88 |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.07 | D: | 2.69 |
| L1: | 8.76 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| G: | 1.94 | I: | 3.77 in |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AE2: | 0.56 | T: | 1.188 |
| L: | 5.51 in | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.04 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

