How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | L1: | 8.76 in |
| U: | 0.75 in | AF: | 0.19 |
| D: | 2.69 | G: | 1.94 |
| I: | 3.77 in | AB: | 4.07 |
| AA: | 8.88 | BD: | 9 |
| P: | 1.88 in | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | T: | 1.188 |
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

