How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LL: | 2.12 in |
| AB: | 4.07 | AK: | 8.5 |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | L: | 5.51 in |
| I: | 3.77 in | P: | 1.88 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.188 | BE1: | 0.5 in |
| U: | 0.75 in | L1: | 8.76 in |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

