How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.53 |
| I: | 3.77 in | BE1: | 0.5 in |
| G: | 1.94 | D: | 2.69 |
| H: | 0.53 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| T: | 1.188 | AJ: | 7.25 |
| LL: | 2.12 in | L: | 5.51 in |
| AG: | 4.65 | BD: | 9 |
| AF: | 0.19 | AK: | 8.5 |
Technical Specifications
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.89 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Assembly: | YFC-1 |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output RPM: | 350 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

