How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | L: | 5.51 in |
| BD: | 9 | T: | 1.188 |
| P: | 1.88 in | I: | 3.77 in |
| AB: | 4.07 | BE1: | 0.5 in |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 8.5 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BF: | 0.53 | AE2: | 0.56 |
| U: | 0.75 in | AF: | 0.19 |
| AA: | 8.88 | H: | 0.53 in |
| AJ: | 7.25 | L1: | 8.76 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Series Code: | OE | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

