How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | T: | 1.188 |
| I: | 3.77 in | G: | 1.94 |
| AJ: | 7.25 | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 8.5 | P: | 1.88 in |
| V: | 1.94 in | BE1: | 0.5 in |
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 9 | D: | 2.69 |
| BF: | 0.53 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| L1: | 8.76 in | U: | 0.75 in |
Technical Specifications
| Ratio: | 50:1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

