How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.75 in |
| AA: | 8.88 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | L: | 5.51 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.53 | P: | 1.88 in |
| D: | 2.69 | L1: | 8.76 in |
| G: | 1.94 | AB: | 4.07 |
| AJ: | 7.25 | T: | 1.188 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output RPM: | 29.2 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.674 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

