How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| I: | 3.77 in | BE1: | 0.5 in |
| AK: | 8.5 | G: | 1.94 |
| L1: | 8.76 in | D: | 2.69 |
| L: | 5.51 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.53 | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.188 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

