How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| AB: | 4.07 | AA: | 8.88 |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.75 in | L1: | 8.76 in |
| I: | 3.77 in | P: | 1.88 in |
| AF: | 0.19 | T: | 1.188 |
| AE2: | 0.56 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.69 |
| L: | 5.51 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

