How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AG: | 4.65 |
| G: | 1.94 | L: | 5.51 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 8.5 | L1: | 8.76 in |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BF: | 0.53 |
| V: | 1.94 in | BD: | 9 |
| LL: | 2.12 in | U: | 0.75 in |
| P: | 1.88 in | AB: | 4.07 |
| D: | 2.69 | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 3.47 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

