How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 5.51 in |
| U: | 0.75 in | AF: | 0.19 |
| BE1: | 0.5 in | G: | 1.94 |
| P: | 1.88 in | V: | 1.94 in |
| D: | 2.69 | AJ: | 7.25 |
| L1: | 8.76 in | I: | 3.77 in |
| T: | 1.188 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 233 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

