How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 1.94 |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 5.51 in | D: | 2.69 |
| LL: | 2.12 in | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| AK: | 8.5 | AB: | 4.07 |
| H: | 0.53 in | L1: | 8.76 in |
| V: | 1.94 in | AE2: | 0.56 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| T: | 1.188 | P: | 1.88 in |
| AF: | 0.19 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

