How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | U: | 0.75 in |
| AA: | 8.88 | L1: | 8.76 in |
| BD: | 9 | AE2: | 0.56 |
| T: | 1.188 | AB: | 4.07 |
| V: | 1.94 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 1.94 |
| AG: | 4.65 | D: | 2.69 |
| AK: | 8.5 | AF: | 0.19 |
| H: | 0.53 in | I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 23YFC |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Ratio Range: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

