How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| I: | 3.77 in | T: | 1.188 |
| BF: | 0.41 | D: | 2.69 |
| LL: | 2.12 in | LM: | 7.76 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 4.65 | AJ: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | P: | 1.88 in |
| BE: | 0.38 in | L: | 5.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.08 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

