How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 8.88 |
| BF: | 0.41 | U: | 0.75 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | D: | 2.69 |
| AK: | 4.5 | AE2: | 0.56 |
| T: | 1.188 | P: | 1.88 in |
| BD: | 5.88 | L: | 5.51 in |
| LL: | 2.12 in | G: | 1.94 |
| I: | 3.77 in | BE: | 0.38 in |
| V: | 1.94 in | H: | 0.53 in |
| LM: | 7.76 | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

