How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| AK: | 4.5 | LM: | 7.76 |
| I: | 3.77 in | BE: | 0.38 in |
| H: | 0.53 in | AA: | 8.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.188 | BD: | 5.88 |
| L: | 5.51 in | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.307 | Gear Type: | Worm |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

